Sensors

Featured New Products

AM1

Top-Down View Human Body Detection Software / Outputs Location Information of the Operator and Contributes to Improved Productivity

EE-SX1330-2

Photomicrosensor (Transmissive) / Ultra-Compact Slot / SMD Type / High-speed response type (Slot width: 3 mm)


LINE UP

Flow Sensors

Flow Sensors

Sensors that measure the flow rate of gas with high accuracy, and are less affected by temperature and pressure.

Pressure Sensors

Pressure Sensors

Pressure Sensors

Vibration Sensors/Tilt Sensors

Vibration Sensors/Tilt Sensors

Detecting earthquakes and vibrations/falls, thereby preventing secondary disasters such as fires.

Thermal Sensors

Thermal Sensors

Human detecting sensors by high sensitive IR sensors

IoTセンサ

IoT Sensors

IoT Sensors

Last order Date:Jan.31,2025.

Photomicrosensors

Photomicrosensors

Small and simple optical sensors embedded in equipment for detecting workpieces. Wide lineup of installation types available including groove types (transmission type) and reflection types.

Light Convergent Reflective Sensors/Diffuse Reflective Sensors

Light Convergent Reflective Sensors/Diffuse Reflective Sensors

Guaranteed reliability. Abundant variations.

Color Sensor to Build into Equipment

Color Sensor

Reliable Detection of Changes and Differences in Color

Displacement Sensors/Ranging Sensors

Displacement Sensors/Ranging Sensors

Measure distance and height. Lineup of LED type, TOF type, etc.

Human Image Sensors

Human Detecting Sensors

A sensor that inspects the presence or absence of people, the number of people, the position status, etc.

Human Body Detection Software

Human Body Detection Software

Sensing human movement at high speed and with high accuracy is achieved through large quantities of training data, AI-based algorithms, and current embedded technology.

Human Image Solution

Human Image Solution

Total number of shipping license is over 1.5 billion. Image sensing technology of human-specific.

Electrostatic Capacitance Sensors

Electrostatic Capacitance Sensors

Reliable operation that equipped with anti-static FG terminals are also available.

Evaluation Board

Evaluation Board

Sensor evaluation board that supports open platform with six types of sensing functions. Easily develop sensing IoT applications and PoC.

Last order Date:Jan.31,2025.